2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCSM10

Expand Table
EN
1/5
Part Number
PN
No.
NO
Material
MAT
Thread Dia. T
T
L
L [mm]
Width Across Flats H
H [mm]
A
A [mm]
Inner Dia. B
B [mm]
1
2
3
4
5
MCSM5
5
Brass
M5x0.8
24.5
9
4.5
2
MCSM10
10
Brass
R1/8
30.0
11
0.0
3
MCSM20
20
Steel
R1/4
55.5
19
0.0
7
MCSM30
30
Steel
R3/8
56.5
19
0.0
8
MCSM40
40
Steel
R1/2
59.5
23
0.0
9
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
ShorttextCouplings for Air - Sockets - Threaded Plugs
Perubahan terakhir16.04.2024 00:19:11
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties